
NEMA 313 Circuit Breaker Combo Non-reversing Starter, Size 5, Type 3R/4/12 Rainproof, Dusttight Industrial Use , 120V 60Hz Control Voltage, E300 Solid State, Network connectivity
| Starter Type | |
|---|---|
| Motor Voltage | 460V 60Hz |
| Horsepower | 200 HP |
| NEMA Size | Size 5 |
| Enclosure | Type 3R/4/12 Rainproof, Dusttight Industrial Use |
| Control Voltage | 120V 60Hz |
| Circuit Breaker Data | |
| Circuit Breaker Code | 400A Circuit Breaker |
| Options And Accessories | |
| Overload Relay | E300 Solid State, Network connectivity |
| Overload Relay Adjustment Range and Features | 60-300 A |
| Factory Installed Modifications | STARTER CONTROL STATION |
| Additional Information | |
| Enclosure Size | 56 x 30 x 14 in. |
| Mechanical Life | 0.8 (Millions of Operations) |
| Maximum Number of Auxiliary Contacts | 4 |
| Pick-up Operating Time (Average) | 30…60 (ms) |
| Drop-out Operating Time (Average) | 45…80 (ms) |
| Operating Position | Vertical |
| Storage Range | -40…+80 °C (-40…+176 °F) |
| Operating Range | +40 °C (104 °F) |
| Altitude | 2000 m (m) |
| Humidity | 5…95% non-condensing |
| Wire size for Power terminals - Line | #250…500MCM (AWG) |
| Wire size for Power terminals - Load | 4…400 (AWG) |
| Required Torque - Line | 380 (lb•in) |
| Required Torque - Load | 375 (lb•in) |
| Available Short Circuit Ampere RMS Symmetrical – 600V Max | (A) |
| Available Short Circuit Ampere RMS Symmetrical – 480V Max | 65,000 (A) |
| Available Short Circuit Ampere RMS Symmetrical – 600V Max | 35,000 (A) |
| Operating Volt Amperes – 50/60 Hz - Inrush | 385 (V/A) |
| Operating Volt Amperes – 50/60 Hz - Sealed | 17.5 (V/A) |
| Operating Times (AC) - Closing Delay | 30…60 (ms) |
| Operating Times (AC) - Opening Delay | 45…80 (ms) |
| Heat Dissipation | 46.5 (W) |
| Coil Operating Limits, 50/60 Hz, (x Voltage) – Pick up | 85…10% |
| Coil Operating Limits, 50/60 Hz, (x Voltage) – Drop out | 55% |
| AC Rating Designation | A600 |
| Maximum Voltage 60 Hz or 50 Hz | 120 |
| Max. AC Contact Rating Per Pole – Make | 60 (A) |
| Max. AC Contact Rating Per Pole – Break | 6 (A) |
| Continuous Carrying Current | 10 (A) |
| Max. AC Contact Rating Per Pole – Make | 7200 (VA) |
| Max. AC Contact Rating Per Pole – Break | 720 (VA) |
| DC Rating Designation | P600 |
| 125V DC | 1.1 A (A) |
| 250V DC | 0.55 A (A) |
| Maximum DC Contact Rating per Pole | 5 A (A) |
| Product Type | Circuit Breaker |
|---|---|
| Catalog Number | 140MG-K8P-D40 |
| Description | 140MG - Motor Circuit Protectors, K frame, 35..65 kA at 480V, MCP (magnetic only), Rated Current 400 A |
| Quantity | 1 |
| Additional Information | Molded Case Circuit Breakers Selection Guide (rockwellautomation.com) |
| Product Type | Contactor |
|---|---|
| Catalog Number | 300-FOD9311 |
| Description | 300 NEMA Contactor, NEMA Size 5, Open, 100-250V 50-60 Hz/100-250V DC, Three NO Poles, 1 N.O. - 1 N.C. Auxiliary Contact |
| Quantity | 1 |
| Additional Information | NEMA Space-saving Contactors and Starters Specifications (rockwellautomation.com) |
| Additional Information | NEMA Bulletin 300 Line Enclosed Contactor and Starter Specifications (rockwellautomation.com) |