Armor PowerFlex 350

35S-6D1-L101


Representative Rendering, Not The Actual Product

Armor PowerFlex, Advanced Safety Variant, IP54,IP66,Type 4/12 Enclosure Type, 380...480V AC (solidly wye-grounded), 50/60 Hz, 1HP, 0.75KW, 2.3A, Frame A, External (Customer to supply), Round Quick Connect (M35 10AWG Male/Female), None ,Default

Product Details

SYSTEM DATA
Supply Voltage380...480V AC (solidly wye-grounded), 50/60 Hz
Power Output Rating1HP, 0.75KW, 2.3A, Frame A
CONFIGURATION DATA
Functional SafetyAdvanced Safety
MODULE DATA
24Vdc Aux SourceExternal (Customer to supply)
Power-In GlandRound Quick Connect (M35 10AWG Male/Female)
EM-Brake None

Supporting Documentation and Downloads