
Armor PowerFlex, Advanced Safety Variant, IP54,IP66, Enclosure Type, 380...480V AC (solidly wye-grounded), 50/60 Hz, 1HP, 0.75KW, 2.3A, Frame A, External (Customer to supply), Square Quick Connect (Han Q4/2, 10 AWG, Male/Female), Included (Standard Source Brake) ,Default
| SYSTEM DATA | |
|---|---|
| Supply Voltage | 380...480V AC (solidly wye-grounded), 50/60 Hz |
| Power Output Rating | 1HP, 0.75KW, 2.3A, Frame A |
| CONFIGURATION DATA | |
| Functional Safety | Advanced Safety |
| MODULE DATA | |
| 24Vdc Aux Source | External (Customer to supply) |
| Power-In Gland | Square Quick Connect (Han Q4/2, 10 AWG, Male/Female) |
| EM-Brake | Included (Standard Source Brake) |