
Armor PowerFlex, Advanced Safety Variant, IP54,IP66, Enclosure Type, 380...480V AC (solidly wye-grounded), 50/60 Hz, 1HP, 0.75KW, 2.3A, Frame A, Internal (Internally Sourced), Cord/Conduit, None ,Default
| SYSTEM DATA | |
|---|---|
| Supply Voltage | 380...480V AC (solidly wye-grounded), 50/60 Hz |
| Power Output Rating | 1HP, 0.75KW, 2.3A, Frame A |
| CONFIGURATION DATA | |
| Functional Safety | Advanced Safety |
| MODULE DATA | |
| 24Vdc Aux Source | Internal (Internally Sourced) |
| Power-In Gland | Cord/Conduit |
| EM-Brake | None |