
Armor PowerFlex, Advanced Safety Variant, IP54,IP66,Type 4/12 Enclosure Type, 380...480V AC (solidly wye-grounded), 50/60 Hz, 2HP, 1.5KW, 4.0A, Frame A, External (Customer to supply), Round Quick Connect (M35 10AWG Male/Female), None ,Default
| SYSTEM DATA | |
|---|---|
| Supply Voltage | 380...480V AC (solidly wye-grounded), 50/60 Hz |
| Power Output Rating | 2HP, 1.5KW, 4.0A, Frame A |
| CONFIGURATION DATA | |
| Functional Safety | Advanced Safety |
| MODULE DATA | |
| 24Vdc Aux Source | External (Customer to supply) |
| Power-In Gland | Round Quick Connect (M35 10AWG Male/Female) |
| EM-Brake | None |