
Armor PowerFlex, Advanced Safety Variant, IP54,IP66,Type 1 Enclosure Type, 380...480V AC (solidly wye-grounded), 50/60 Hz, 5HP, 3.7KW,10.5A, Frame B, External (Customer to supply), Round Quick Connect (M35 10AWG Male/Female), Included (Standard Source Brake) ,Default
| SYSTEM DATA | |
|---|---|
| Supply Voltage | 380...480V AC (solidly wye-grounded), 50/60 Hz |
| Power Output Rating | 5HP, 3.7KW,10.5A, Frame B |
| CONFIGURATION DATA | |
| Functional Safety | Advanced Safety |
| MODULE DATA | |
| 24Vdc Aux Source | External (Customer to supply) |
| Power-In Gland | Round Quick Connect (M35 10AWG Male/Female) |
| EM-Brake | Included (Standard Source Brake) |