
Armor PowerFlex, Advanced Safety Variant, IP54,IP66,Type 1 Enclosure Type, 380...480V AC (solidly wye-grounded), 50/60 Hz, 7.5HP, 5.6KW, 13.0A, Frame B, Internal (Internally Sourced), Round Quick Connect (M35 10AWG Male/Female), Included (Standard Source Brake) ,Default
| SYSTEM DATA | |
|---|---|
| Supply Voltage | 380...480V AC (solidly wye-grounded), 50/60 Hz |
| Power Output Rating | 7.5HP, 5.6KW, 13.0A, Frame B |
| CONFIGURATION DATA | |
| Functional Safety | Advanced Safety |
| MODULE DATA | |
| 24Vdc Aux Source | Internal (Internally Sourced) |
| Power-In Gland | Round Quick Connect (M35 10AWG Male/Female) |
| EM-Brake | Included (Standard Source Brake) |