Armor PowerFlex 350

35S-6D6-L111


Representative Rendering, Not The Actual Product

Armor PowerFlex, Advanced Safety Variant, IP54,IP66,Type 1 Enclosure Type, 380...480V AC (solidly wye-grounded), 50/60 Hz, 10HP, 7.5KW, 17.0A, Frame B, External (Customer to supply), Round Quick Connect (M35 10AWG Male/Female), Included (Standard Source Brake) ,Default

Product Details

SYSTEM DATA
Supply Voltage380...480V AC (solidly wye-grounded), 50/60 Hz
Power Output Rating10HP, 7.5KW, 17.0A, Frame B
CONFIGURATION DATA
Functional SafetyAdvanced Safety
MODULE DATA
24Vdc Aux SourceExternal (Customer to supply)
Power-In GlandRound Quick Connect (M35 10AWG Male/Female)
EM-Brake Included (Standard Source Brake)

Supporting Documentation and Downloads