Armor PowerFlex 350

35S-6D6-P211


Representative Rendering, Not The Actual Product

Armor PowerFlex, Advanced Safety Variant, IP54,IP66, Enclosure Type, 380...480V AC (solidly wye-grounded), 50/60 Hz, 10HP, 7.5KW, 17.0A, Frame B, Internal (Internally Sourced), Square Quick Connect (Han Q4/2, 10 AWG, Male/Female), Included (Standard Source Brake) ,Default

Product Details

SYSTEM DATA
Supply Voltage380...480V AC (solidly wye-grounded), 50/60 Hz
Power Output Rating10HP, 7.5KW, 17.0A, Frame B
CONFIGURATION DATA
Functional SafetyAdvanced Safety
MODULE DATA
24Vdc Aux SourceInternal (Internally Sourced)
Power-In GlandSquare Quick Connect (Han Q4/2, 10 AWG, Male/Female)
EM-Brake Included (Standard Source Brake)

Supporting Documentation and Downloads