
400 Definite Purpose Contactor, 30A, 208/240V 50/60Hz, 3 Poles, Open, Box Lug on 25...30A, 3 Pole
| CONTACTOR DATA | |
|---|---|
| Current Rating (Size) | 30A |
| Pole Configuration | 3 Poles |
| Coil Voltage | 208/240V 50/60Hz |
| OPTIONS | |
| Factory Installed Modifications | Box Lug on 25...30A, 3 Pole |