400 Definite Purpose Contactor, 30A, 120V 50/60Hz, 4 Poles, Open, Factory-Installed DIN Rail Adapter (25..40 A)
CONTACTOR DATA | |
---|---|
Current Rating (Size) | 30A |
Pole Configuration | 4 Poles |
Coil Voltage | 120V 50/60Hz |
OPTIONS | |
Factory Installed Modifications | Factory-Installed DIN Rail Adapter (25..40 A) |