
400 Definite Purpose Contactor, 30A, 120V 50/60Hz, 4 Poles, Open, 6-32 Screw Coil Terminal with DP25, DP30 or DP40 in 2nd position
| CONTACTOR DATA | |
|---|---|
| Current Rating (Size) | 30A |
| Pole Configuration | 4 Poles |
| Coil Voltage | 120V 50/60Hz |
| OPTIONS | |
| Factory Installed Modifications | 6-32 Screw Coil Terminal with DP25, DP30 or DP40 in 2nd position |