400 Definite Purpose Contactor, 40A, 208/240V 50/60Hz, 2 Poles, Open, #10-32 SEMS Terminals
CONTACTOR DATA | |
---|---|
Current Rating (Size) | 40A |
Pole Configuration | 2 Poles |
Coil Voltage | 208/240V 50/60Hz |
OPTIONS | |
Factory Installed Modifications | #10-32 SEMS Terminals |