400 Definite Purpose Contactor, 40A, 208/240V 50/60Hz, 4 Poles, Open, W/O QC Terminals on Line and Load Side
CONTACTOR DATA | |
---|---|
Current Rating (Size) | 40A |
Pole Configuration | 4 Poles |
Coil Voltage | 208/240V 50/60Hz |
OPTIONS | |
Factory Installed Modifications | W/O QC Terminals on Line and Load Side |