400 Definite Purpose Contactor, 40A, 120V 50/60Hz, 1 Pole w/Shunt, Open, Factory-Installed DIN Rail Adapter (25..40 A)
CONTACTOR DATA | |
---|---|
Current Rating (Size) | 40A |
Pole Configuration | 1 Pole w/Shunt |
Coil Voltage | 120V 50/60Hz |
OPTIONS | |
Factory Installed Modifications | Factory-Installed DIN Rail Adapter (25..40 A) |