400 Definite Purpose Contactor, 40A, 120V 50/60Hz, 3 Poles, Open, 6-32 Screw Coil Terminal with DP25, DP30 or DP40 in 2nd position
CONTACTOR DATA | |
---|---|
Current Rating (Size) | 40A |
Pole Configuration | 3 Poles |
Coil Voltage | 120V 50/60Hz |
OPTIONS | |
Factory Installed Modifications |
|