400 Definite Purpose Contactor, 40A, 277V 50/60Hz, 4 Poles, Open, Coil Terminals On Load Side (T1/2, T2/4, T3/6) w/o QC Line/Load Terminals
CONTACTOR DATA | |
---|---|
Current Rating (Size) | 40A |
Pole Configuration | 4 Poles |
Coil Voltage | 277V 50/60Hz |
OPTIONS | |
Factory Installed Modifications | Coil Terminals On Load Side (T1/2, T2/4, T3/6) w/o QC Line/Load Terminals |