
400 Definite Purpose Contactor, 50A, 24V 50/60Hz, 3 Poles, Open, Screws to Accept Ring Terminals
| CONTACTOR DATA | |
|---|---|
| Current Rating (Size) | 50A |
| Pole Configuration | 3 Poles |
| Coil Voltage | 24V 50/60Hz |
| OPTIONS | |
| Factory Installed Modifications | Screws to Accept Ring Terminals |