Short Circuit Current Ratings for 400-DP60ND3-R
Operational Rating Dual Element Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 600V 240V 480V 480Y/277V 600V 600Y/347V
— 5 60 RK1, J UL 508A Table SB4.1 E3125 LR1234
— 100 60 RK1, J UL 508A Table SB4.1 E3125 LR1234