Short Circuit Current Ratings for 400-DP75NF3
| Operational Rating |
Dual Element Time Delay Fuses |
Non-Time Delay Fuses |
Circuit Breakers |
Rating Reference |
File Ref: UL |
File Ref: CSA |
Comments |
| SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
CB Type |
Catalog Number |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
| 600V |
600V |
240V |
480V |
480Y/277V |
600V |
600Y/347V |
| — |
10 |
225 |
RK5, RK1, J |
|
|
|
UL489 100 Amp |
|
|
|
— |
10 |
— |
UL 508A Table SB4.1 |
E3125 |
LR1234 |
|
| — |
100 |
— |
— |
|
|
|
|
|
|
|
— |
|
— |
UL 508A Table SB4.1 |
E3125 |
LR1234 |
|