400 Definite Purpose Contactor, 25A, 208/240V 50/60Hz, 3 Poles, Open, 6-32 Screw Coil Terminal with DP25, DP30 or DP40 in 2nd position
CONTACTOR DATA | |
---|---|
Current Rating (Size) | 25A |
Pole Configuration | 3 Poles |
Coil Voltage | 208/240V 50/60Hz |
OPTIONS | |
Factory Installed Modifications | 6-32 Screw Coil Terminal with DP25, DP30 or DP40 in 2nd position |