42AF RightSight M30

42AF-B1MAC1-D4


Representative Rendering, Not The Actual Product

42AF RightSight, Background Suppression, Infrared, DC-Light and Dark Operate, Auto PNP or NPN (IO-Link), Push Button Teach Only, 1.2 m, Integral 4 pin DC Micro (M12), 8 ms, 10 - 30V DC, Yes

Product Details

Photoelectric Sensor Data
Sensing ModeBackground Suppression
Light SourceInfrared
Output ModeDC-Light and Dark Operate
Output TypeAuto PNP or NPN (IO-Link)
Response Time8 ms
Sensitivity AdjustmentPush Button Teach Only
Sensing Range1.2 m
Connection TypesIntegral 4 pin DC Micro (M12)
Operating Voltage10 - 30V DC
IO-Link EnabledYes
ACCESSORY ITEMS
Connection MediaDC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m

Supporting Documentation and Downloads