
42AF RightSight, Transmitted Beam Emitter, Infrared, No Output - DC Transmitted Beam Emitter, No Output-TB Emitter, No Adjustment, 0...80m (0...262ft), 4 pin DC Micro (M12) on 150 mm (6 in.) pigtail, N/A, 10 - 30V DC, No
| Photoelectric Sensor Data | |
|---|---|
| Sensing Mode | Transmitted Beam Emitter |
| Light Source | Infrared |
| Output Mode | No Output - DC Transmitted Beam Emitter |
| Output Type | No Output-TB Emitter |
| Response Time | N/A |
| Sensitivity Adjustment | No Adjustment |
| Sensing Range | 0...80m (0...262ft) |
| Connection Types | 4 pin DC Micro (M12) on 150 mm (6 in.) pigtail |
| Operating Voltage | 10 - 30V DC |
| IO-Link Enabled | No |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |