
42AF RightSight, Transmitted Beam Emitter, Infrared, No Output-TB Emitter-AC/DC, No Output-TB Emitter, No Adjustment, 0...80m (0...262ft), 2m Cable, N/A, 20...250V DC / 24...250 VAC, No
| Photoelectric Sensor Data | |
|---|---|
| Sensing Mode | Transmitted Beam Emitter |
| Light Source | Infrared |
| Output Mode | No Output-TB Emitter-AC/DC |
| Output Type | No Output-TB Emitter |
| Response Time | N/A |
| Sensitivity Adjustment | No Adjustment |
| Sensing Range | 0...80m (0...262ft) |
| Connection Types | 2m Cable |
| Operating Voltage | 20...250V DC / 24...250 VAC |
| IO-Link Enabled | No |