
42AF RightSight, Transmitted Beam Emitter, Infrared, No Output-TB Emitter-AC/DC, No Output-TB Emitter, No Adjustment, 0...80m (0...262ft), 4 pin AC Micro (M12) on 150 mm (6 in.) pigtail, N/A, 20...250V DC / 24...250 VAC, No
| Photoelectric Sensor Data | |
|---|---|
| Sensing Mode | Transmitted Beam Emitter |
| Light Source | Infrared |
| Output Mode | No Output-TB Emitter-AC/DC |
| Output Type | No Output-TB Emitter |
| Response Time | N/A |
| Sensitivity Adjustment | No Adjustment |
| Sensing Range | 0...80m (0...262ft) |
| Connection Types | 4 pin AC Micro (M12) on 150 mm (6 in.) pigtail |
| Operating Voltage | 20...250V DC / 24...250 VAC |
| IO-Link Enabled | No |
| ACCESSORY ITEMS | |
| Connection Media | AC Micro (Dual Key), Female, Straight, 4-Pin, PVC Cable, Yellow, Unshielded, Automotive Color Coded, No Connector, 5 meter (16.4 feet) |