
42AF RightSight, Background Reflection, Infrared, DC-Light and Dark Operate, Auto PNP or NPN (IO-Link), Push Button Teach Only, 800 mm, Integral 4 pin DC Micro (M12), 8 ms, 10 - 30V DC, Yes
| Photoelectric Sensor Data | |
|---|---|
| Sensing Mode | Background Reflection |
| Light Source | Infrared |
| Output Mode | DC-Light and Dark Operate |
| Output Type | Auto PNP or NPN (IO-Link) |
| Response Time | 8 ms |
| Sensitivity Adjustment | Push Button Teach Only |
| Sensing Range | 800 mm |
| Connection Types | Integral 4 pin DC Micro (M12) |
| Operating Voltage | 10 - 30V DC |
| IO-Link Enabled | Yes |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |