
42AF RightSight, Transmitter Beam Receiver, Infrared, AC-Light and Dark Operate, EM Relay, No Adjustment, 0...80m (0...262ft), 2m Cable, 15 ms, 20...250V DC / 24...250 VAC, No
| Photoelectric Sensor Data | |
|---|---|
| Sensing Mode | Transmitter Beam Receiver |
| Light Source | Infrared |
| Output Mode | AC-Light and Dark Operate |
| Output Type | EM Relay |
| Response Time | 15 ms |
| Sensitivity Adjustment | No Adjustment |
| Sensing Range | 0...80m (0...262ft) |
| Connection Types | 2m Cable |
| Operating Voltage | 20...250V DC / 24...250 VAC |
| IO-Link Enabled | No |