
PHOTOSWITCH Photoelectric Sensor, 3.8m, Polarized Retroflective, DC - 2 Complementary LO/DO Outputs, 2m (6.5ft) cable
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Polarized Retroreflective |
| Maximum Sensing Distance | 3.8m (12.5ft) |
| Light Source | Visible Red LED |
| Operating Voltage/Mode | DC - 2 Complementary LO/DO Outputs |
| Sensitivity Adjust | Without Adjustment |
| Output Type | Source (PNP) |
| Connection Type | 2m (6.5ft) cable |