
PHOTOSWITCH Photoelectric Sensor, 7.2m (23.6ft), Retroflective, DC - 2 Complementary LO/DO Outputs, 2m (6.5ft) cable
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Retroreflective |
| Maximum Sensing Distance | 7.2m (23.6ft) |
| Light Source | Visible Red LED |
| Operating Voltage/Mode | DC - 2 Complementary LO/DO Outputs |
| Sensitivity Adjust | With Adjustment |
| Output Type | Sink (NPN) |
| Connection Type | 2m (6.5ft) cable |