
42CE VisiSigh 18 mm Short Barrel, Background Suppression, Visible Red, Complementary Light/ Dark Operate, PNP, No Physical Adjustment, 50 mm, 2 m Cable
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Background Suppression |
| Light Source | Visible Red |
| Output Mode | Complementary Light/ Dark Operate |
| Output Type | PNP |
| Senstivity Adjustments | No Physical Adjustment |
| Sensing Range | 50 mm |
| Connection Types | 2 m Cable |
| Response Time | 660 us |