
42CE VisiSigh 18 mm Short Barrel, Diffuse, Visible Red, Complementary Light/ Dark Operate, NPN, Adjustment Potentiometer, 1000 mm, 4-pin Integral Micro (M12) QD
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Diffuse |
| Light Source | Visible Red |
| Output Mode | Complementary Light/ Dark Operate |
| Output Type | NPN |
| Senstivity Adjustments | Adjustment Potentiometer |
| Sensing Range | 1000 mm |
| Connection Types | 4-pin Integral Micro (M12) QD |
| Response Time | 500 us |