
42CE VisiSigh 18 mm Short Barrel, Diffuse, Visible Red, Complementary Light/ Dark Operate, PNP, Adjustment Potentiometer, 1000 mm, 2 m Cable
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Diffuse |
| Light Source | Visible Red |
| Output Mode | Complementary Light/ Dark Operate |
| Output Type | PNP |
| Senstivity Adjustments | Adjustment Potentiometer |
| Sensing Range | 1000 mm |
| Connection Types | 2 m Cable |
| Response Time | 500 us |