
42CE VisiSigh 18 mm Short Barrel, Transmitted Beam Emitter, Visible Red, No Output - TB Emitter, No Output - TB Emitter, No Physical Adjustment, 25 m, 2 m Cable
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Transmitted Beam Emitter |
| Light Source | Visible Red |
| Output Mode | No Output - TB Emitter |
| Output Type | No Output - TB Emitter |
| Senstivity Adjustments | No Physical Adjustment |
| Sensing Range | 25 m |
| Connection Types | 2 m Cable |