
PHOTOSWITCH Photoelectric Sensor, 60...100mm(2.4...3.9in.), Background Suppression, Sink (NPN), 4-pin DC Micro QD
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Barrel Design | Threaded |
| Sensing Mode | Background Suppression |
| Maximum Sensing Distance | 60...100mm(2.4...3.9in.) |
| Light Source | Visible Red LED |
| Output Type | Sink (NPN) |
| Sensitivity Adjustment | Ferromagnetic Teach |
| Connection Type | 4-pin DC Micro QD |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, Stainless Steel, 4-pin PVC, Yellow, Unshielded, 2 m |