
PHOTOSWITCH Photoelectric Sensor, 1m (3.3ft), Clear Object Detection, Source (PNP), 4-pin DC Micro QD
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Barrel Design | Threaded |
| Sensing Mode | Clear Object Detection |
| Maximum Sensing Distance | 1m (3.3ft) |
| Light Source | Visible Red LED |
| Output Type | Source (PNP) |
| Sensitivity Adjustment | Ferromagnetic Teach |
| Connection Type | 4-pin DC Micro QD |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, Stainless Steel, 4-pin PVC, Yellow, Unshielded, 2 m |