
PHOTOSWITCH Photoelectric Sensor, 800mm (31.4in), Standard Diffuse, Sink (NPN), 4-pin DC Micro QD
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Barrel Design | Threaded |
| Sensing Mode | Standard Diffuse |
| Maximum Sensing Distance | 800mm (31.4in) |
| Light Source | Infrared LED |
| Output Type | Sink (NPN) |
| Sensitivity Adjustment | Ferromagnetic Teach |
| Connection Type | 4-pin DC Micro QD |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, Stainless Steel, 4-pin PVC, Yellow, Unshielded, 2 m |