
PHOTOSWITCH Photoelectric Sensor, 20m (65.6ft), Transmitted Beam, 4-pin DC Micro QD
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Barrel Design | Threaded |
| Sensing Mode | Transmitted Beam |
| Maximum Sensing Distance | 20m (65.6ft) |
| Light Source | Infrared LED |
| Output Type | None (transmitted beam light source) |
| Sensitivity Adjustment | No Adjustment |
| Connection Type | 4-pin DC Micro QD |
| RECEIVER DATA | |
| Receiver | Transmitted Beam Receiver is not selected |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, Stainless Steel, 4-pin PVC, Yellow, Unshielded, 2 m |