
PHOTOSWITCH Photoelectric Sensor, 4m (13ft), Polarized Retroflective, Source (PNP), 4-pin DC Micro QD
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Barrel Design | Threaded |
| Sensing Mode | Polarized Retroreflective |
| Maximum Sensing Distance | 4m (13ft) |
| Light Source | Visible Red LED |
| Output Type | Source (PNP) |
| Sensitivity Adjustment | No Adjustment |
| Connection Type | 4-pin DC Micro QD |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, Stainless Steel, 4-pin PVC, Yellow, Unshielded, 2 m |