
42EA RightSight S18A, Background Suppression, Red LED, Complementary Light/Dark Operate, NPN and PNP (Push-Pull), No Adjustment, 10..50 mm, Integral 4-pin Micro (M12) QD, 10 - 30V DC, 1 ms, -30 C to +60C
| SENSOR DATA | |
|---|---|
| Sensing Mode | Background Suppression |
| LightSource | Red LED |
| Output Mode | Complementary Light/Dark Operate |
| Output Type | NPN and PNP (Push-Pull) |
| Adjustments | No Adjustment |
| Sensing Range | 10..50 mm |
| Connection Types | Integral 4-pin Micro (M12) QD |
| Response Time | 1 ms |