
42EA RightSight S18A, Diffuse, Infrared, Complementary Light/Dark Operate, NPN and PNP (Push-Pull), Adjustment Knob, 10..450 mm, 2 m Cable, 10 - 30V DC, 1 ms, -30 C to +60C
| SENSOR DATA | |
|---|---|
| Sensing Mode | Diffuse |
| LightSource | Infrared |
| Output Mode | Complementary Light/Dark Operate |
| Output Type | NPN and PNP (Push-Pull) |
| Adjustments | Adjustment Knob |
| Sensing Range | 10..450 mm |
| Connection Types | 2 m Cable |
| Response Time | 1 ms |