
42EA RightSight S18A, Transmitted Beam Emitter, Infrared, No Output - TB Emitter, No Output - TB Emitter, No Adjustment, 10 m, Integral 4-pin Pico (M8) QD, 10 - 30V DC, 3 ms, -30 C to +60C
| SENSOR DATA | |
|---|---|
| Sensing Mode | Transmitted Beam Emitter |
| LightSource | Infrared |
| Output Mode | No Output - TB Emitter |
| Output Type | No Output - TB Emitter |
| Adjustments | No Adjustment |
| Sensing Range | 10 m |
| Connection Types | Integral 4-pin Pico (M8) QD |
| Response Time | 3 ms |