
42EA RightSight S18A, Polarized Retroreflective, Red LED, Complementary Light/Dark Operate, NPN and PNP (Push-Pull), Adjustment Knob, 3.5 m, RJ11 for Zone Controller Applications, 10 - 30V DC, 1 ms, -30 C to +60C
| SENSOR DATA | |
|---|---|
| Sensing Mode | Polarized Retroreflective |
| LightSource | Red LED |
| Output Mode | Complementary Light/Dark Operate |
| Output Type | NPN and PNP (Push-Pull) |
| Adjustments | Adjustment Knob |
| Sensing Range | 3.5 m |
| Connection Types | RJ11 for Zone Controller Applications |
| Response Time | 1 ms |