
42EA RightSight S18A, Transmitter Beam Receiver, Infrared, Complementary Light/Dark Operate, NPN and PNP (Push-Pull), Adjustment Knob, 10 m, Integral 4-pin Pico (M8) QD, 10 - 30V DC, 3 ms, -30 C to +60C
| SENSOR DATA | |
|---|---|
| Sensing Mode | Transmitter Beam Receiver |
| LightSource | Infrared |
| Output Mode | Complementary Light/Dark Operate |
| Output Type | NPN and PNP (Push-Pull) |
| Adjustments | Adjustment Knob |
| Sensing Range | 10 m |
| Connection Types | Integral 4-pin Pico (M8) QD |
| Response Time | 3 ms |