
PHOTOSWITCH Photoelectric Sensor, RightSight, Background Suppression, Infred, AC/DC - Light Operate Only, 4-pin AC Micro QD on 152mm (6in) pigtail
| MODEL SELECTION for RightSight | |
|---|---|
| Model Selection Information | Selection for RightSight Standard |
| PHOTOELECTRIC SENSOR DATA | |
| Sensing Mode | Background Suppression |
| Light Source | Infrared LED |
| Maximum Sensing Distance | 50mm (2in) |
| Operating Voltage/Mode | AC/DC - Light Operate Only |
| Output Type | Source (PNP) Power Mosfet |
| Sensitivity Adjustment | No Adjustment |
| Connection Type | 4-pin AC Micro QD on 152mm (6in) pigtail |
| Response Time | 8.3 ms |
| Voltage Rating | 21.6...132V AC/DC |
| IO Link Enabled | No |
| ACCESSORY ITEMS | |
| Connection Media | AC Micro (M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 2 m |
| Additional Details | |
| Type | RightSight Background Suppression |