
PHOTOSWITCH Photoelectric Sensor, ClearSight RightSight, Standard, 10.8-30V DC, Both Sink (NPN) and Source (PNP), 4-pin Pico QD
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Product Family | ClearSight RightSight |
| Sensing Mode | ClearSight |
| Operating Voltage | 10.8-30V DC |
| Maximum Sensing Distance | 1m (3.3ft) |
| Output Energized | Dark Operate |
| Output Type | Both Sink (NPN) and Source (PNP) |
| Connection Type | 4-pin Pico QD |
| Response Time | 1 ms |