
PHOTOSWITCH Photoelectric Sensor, RightSight, Polarized Retroflective, Red, DC - 2 Complementary LO/DO Outputs, Sink (NPN), 4-pin Pico QD
| MODEL SELECTION for RightSight | |
|---|---|
| Model Selection Information | Selection for RightSight Standard |
| PHOTOELECTRIC SENSOR DATA | |
| Sensing Mode | Polarized Retroreflective |
| Light Source | Visible Red LED |
| Maximum Sensing Distance | 3m (9.8ft) |
| Operating Voltage/Mode | DC - 2 Complementary LO/DO Outputs |
| Output Type | Sink (NPN) |
| Sensitivity Adjustment | No Adjustment |
| Connection Type | 4-pin Pico QD |
| Response Time | 1 ms |
| Voltage Rating | 10.8...30V DC |
| IO Link Enabled | No |
| Additional Details | |
| Type | RightSight Pol. Retro |