
PHOTOSWITCH Photoelectric Sensor, RightSight, Sharp Cutoff Diffuse, Infred, AC/DC - Light Operate Only, Power MOSFET, 600V rated 5 meter Cable
| MODEL SELECTION for RightSight | |
|---|---|
| Model Selection Information | Selection for RightSight Standard |
| PHOTOELECTRIC SENSOR DATA | |
| Sensing Mode | Sharp Cutoff Diffuse |
| Light Source | Infrared LED |
| Maximum Sensing Distance | 100mm (3.9in) |
| Operating Voltage/Mode | AC/DC - Light Operate Only |
| Output Type | Sink (NPN) Power Mosfet |
| Sensitivity Adjustment | Manually Adjustable |
| Connection Type | 600V rated 5 meter Cable |
| Response Time | 8.3 ms |
| Voltage Rating | 21.6...264V AC/DC |
| IO Link Enabled | No |
| Additional Details | |
| Type | RightSight Sharp Cutoff |