Series 9000 Standard and Timing

42GRL-9040


Representative Rendering, Not The Actual Product

PHOTOSWITCH Photoelectric Sensor, Standard (On / Off), Transmitted Beam, 152m (500ft), 10-264V AC/DC (transmitted beam light source), 2m (6.5ft) 300V cable

Product Details

MODEL SELECTION for SERIES 9000 Standard and Timing
Model Selection InformationSelection for Series 9000 Standard and Timing
PHOTOELECTRIC SENSOR DATA
Output FunctionStandard (On / Off)
Sensing ModeTransmitted Beam
AdjustmentStandard Adjustment
Maximum Sensing Distance152m (500ft)
Operating Voltage / Output Type10-264V AC/DC
Output EnergizedLight Source
Connection Type2m (6.5ft) 300V cable
RECEIVER DATA
ReceiverTransmitted Beam Receiver is not selected

Supporting Documentation and Downloads