
PHOTOSWITCH Photoelectric Sensor, Standard (On / Off), Polarized Retroflective, 4.87m (16ft), 45-264V DC / 40-264V AC, Solid State Isolated N.O., 2m (6.5ft) 600V cable
| MODEL SELECTION for SERIES 9000 Standard and Timing | |
|---|---|
| Model Selection Information | Selection for Series 9000 Standard and Timing |
| PHOTOELECTRIC SENSOR DATA | |
| Output Function | Standard (On / Off) |
| Sensing Mode | Polarized Retroreflective |
| Adjustment | Standard Adjustment |
| Maximum Sensing Distance | 4.87m (16ft) with 76mm (3in) Reflector |
| Operating Voltage / Output Type | 45-264V DC / 40-264V AC, Solid State Isolated N.O. |
| Output Energized | LO or DO selectable |
| Connection Type | 2m (6.5ft) 600V cable |
| Additional Details | |
| Type | Series 9000 Retroreflective |