
PHOTOSWITCH Photoelectric Sensor, Class I Laser Sensor, Polarized Retroflective, 40m (130ft), 10-30V DC, Mini Quick-Disconnect
| MODEL SELECTION for LaserSight 9000 | |
|---|---|
| Product Type | LaserSight 9000 |
| PHOTOELECTRIC SENSOR DATA | |
| Sensing Mode | Polarized Retroreflective |
| Maximum Sensing Distance | 40m (130ft) |
| Operating Voltage / Output Type | 10-30V DC, NPN/PNP Transistor |
| Output Mode | LO or DO selectable |
| Connection Type | Mini Quick-Disconnect |
| Response Time | 500 ms |